IESNA:LM-63-2002
[TEST]P1199321
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-750-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9470
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
955.3 992.8 1062.1 1140.4 1208.8 1269.1 1317 1348.4 1360.4 1372.4
1420.8 1462.7 1524.1 1654.3 1840.8 2062.8 2285.8 2502.3 2693.9 2849.6
3022.2 3180.8 3343.9 3497.1 3633.8 3679.7 3601.9 3410.8 2907.4 1873.3
683.5 248.9 130.7 72.3 38.9 11.5 0
955.3 999.2 1070.6 1147.9 1218.7 1276.1 1326 1355.9 1368.4 1379.9
1422.8 1462.2 1518.6 1636.8 1817.9 2034.4 2249.9 2472.4 2667 2843.6
3005.7 3189.8 3344.4 3498.1 3640.8 3705.1 3660.2 3486.1 3020.2 2024.9
776.2 272.4 143.7 78.3 41.4 14 0
955.3 993.3 1060.6 1136.4 1203.3 1261.1 1306 1335.5 1347 1351.9
1385.4 1430.3 1480.7 1575.4 1736.1 1939.1 2171.1 2405.1 2617.6 2791.2
2949.8 3127.4 3327 3524 3711.6 3862.8 3965 3959 3610.3 2658.5
1235.2 403.1 206.5 115.7 54.4 18 0
955.3 987.8 1049.6 1120 1180.8 1233.7 1276.6 1302.6 1313.5 1317
1335 1382.9 1431.3 1487.6 1594.4 1749 1937.6 2149.1 2375.1 2605.6
2832.6 3069.1 3319 3594.4 3876.2 4096.7 4278.8 4469.9 4541.2 3954.1
2481.9 953.8 370.2 201 109.8 34.9 0
955.3 985.3 1039.6 1102.5 1158.9 1208.3 1249.7 1276.6 1289.6 1296.1
1305 1336.5 1388.9 1432.3 1486.1 1578.9 1715.6 1884.2 2081.8 2314.8
2588.6 2897.9 3222.2 3598.4 3929.1 4255.9 4592.1 5000.2 5468.6 5572.9
4677.9 2877 1232.7 555.2 271.4 106.3 0
955.3 978.8 1023.7 1076.1 1128.9 1178.3 1220.2 1252.2 1270.6 1284.1
1294.6 1314.5 1354.9 1406.3 1449.2 1499.1 1582.4 1704.1 1869.8 2058.3
2274.4 2515.3 2781.7 3089 3441.2 3873.2 4386.6 5004.2 5848.8 6643.5
6603.1 5298 3146.4 1345.5 466.4 104.8 0
955.3 978.3 1021.7 1075.6 1125.5 1173.8 1216.2 1249.2 1269.1 1283.6
1294.1 1314 1351.9 1402.3 1447.2 1496.1 1572.9 1683.2 1849.3 2022.9
2245.4 2464.4 2725.8 3025.7 3381.4 3814.4 4328.2 4949.8 5796.4 6640.5
6622.5 5338.4 3209.7 1383.4 476.9 107.3 0
955.3 974.3 1010.2 1054.6 1101.5 1147.4 1192.3 1229.2 1254.7 1274.1
1293.6 1319 1347.5 1374.4 1411.8 1464.2 1524.6 1600.4 1714.1 1872.3
2066.3 2295.3 2570.7 2908.9 3308.5 3771 4280.8 4838.6 5510 6116.2
6012.4 4806.6 2856.5 1128.4 337.2 66.8 0
955.3 971.8 997.2 1034.2 1075.6 1118.5 1163.4 1203.8 1237.2 1267.1
1296.6 1328.5 1354.9 1377.4 1405.8 1439.7 1496.6 1579.4 1707.6 1889.7
2131.7 2436.5 2795.2 3193.8 3605.8 4038.9 4488.8 4971.3 5452.7 5604.8
5116.4 3641.8 1711.6 602.1 240 94.8 0
955.3 964.8 982.3 1008.7 1042.6 1081.1 1124 1163.9 1200.8 1237.2
1273.1 1309 1339.5 1367.9 1397.3 1430.8 1481.6 1565.5 1707.6 1916.7
2205.5 2558.7 2946.8 3348.4 3761.5 4183.5 4625 5023.6 5199.2 4858
3752.5 1883.2 567.2 240.5 141.2 71.3 0
955.3 962.8 973.8 994.3 1020.7 1053.1 1088 1125.5 1161.9 1199.3
1239.7 1281.6 1323.5 1359.9 1400.3 1447.7 1517.6 1630.3 1801.4 2044.4
2395.6 2807.1 3287.1 3781.9 4302.3 4737.3 5094.5 5210.7 4883.5 3916.6
2440 966.8 289.8 119.7 57.9 19 0
955.3 959.8 968.8 986.3 1012.2 1038.7 1073.1 1108.5 1143.9 1178.8
1219.7 1264.1 1308.5 1348.9 1396.3 1449.2 1527.5 1634.3 1793.4 2022.9
2338.2 2739.3 3199.8 3669.7 4102.7 4435.5 4602.1 4499.8 4051.3 3082
1762.5 672 233 95.3 41.4 8.5 0
955.3 958.3 963.8 982.3 1004.7 1032.2 1061.6 1093.5 1127.4 1159.9
1196.8 1238.7 1278.6 1319 1362.4 1413.8 1476.7 1564 1678.2 1831.9
2052.4 2352.2 2710.9 3074 3378.4 3550 3522 3281.6 2846.6 2122.7
1165.4 448 175.1 87.3 55.4 21 0
955.3 952.8 958.8 973.8 994.7 1020.7 1049.1 1077.1 1104 1127.4
1153.4 1177.3 1199.3 1216.7 1224.2 1223.2 1211.3 1189.3 1161.9 1135.9
1112 1102 1102 1082.1 1001.2 845.6 646.5 468.9 349.2 270.9
217.5 179.6 148.7 117.7 77.8 32.9 0
955.3 950.3 955.8 973.3 996.2 1021.7 1049.1 1076.1 1102 1118.5
1126.5 1124 1114 1092 1057.1 1011.2 955.8 895 830.1 756.3
684.5 615.1 548.8 487.4 431.5 387.1 347.7 318.8 291.3 262.4
227 192.1 152.7 112.7 68.3 30.9 0
955.3 947.4 956.8 974.8 999.2 1026.7 1058.1 1087 1104.5 1111.5
1103 1081.6 1054.6 1020.2 982.8 938.9 884.5 823.1 756.8 686.9
618.1 553.7 497.4 449.5 407.1 372.2 342.7 325.8 304.3 276.4
241.5 194.1 150.2 106.8 61.9 31.9 0
955.3 946.9 957.3 979.3 1005.7 1038.2 1070.6 1093 1103.5 1102
1090 1072.6 1042.1 1000.7 952.8 904.5 853.1 793.7 727.9 660.5
598.1 546.3 499.9 460 423.5 391.1 372.2 354.7 355.2 357.7
334.2 291.8 259.4 201.5 139.7 93.3 0
955.3 949.4 962.3 985.8 1019.2 1051.1 1076.6 1096.5 1103 1101.5
1091.5 1070.1 1034.2 990.3 938.9 885 818.1 746.3 676.5 614.1
561.2 516.8 479.4 447 415.1 386.6 362.7 391.1 446 470.4
458 438 420 339.2 271.9 193.1 0
955.3 949.9 965.8 993.8 1025.7 1059.1 1083 1097.5 1102 1101
1092 1071.6 1037.7 994.7 932.4 860.6 776.7 697.9 622.1 563.7
509.8 468.9 435 408.1 381.6 346.7 361.2 397.1 415.6 407.1
385.1 383.6 333.7 272.9 231 164.1 0
955.3 950.3 968.3 998.2 1033.2 1064.1 1086 1098.5 1103.5 1102
1093 1075.1 1048.6 1005.7 937.9 849.1 750.8 657 575.7 508.8
454.5 416.6 389.6 367.2 331.7 325.3 344.2 365.7 358.7 338.7
323.3 307.8 251.9 206 174.1 123.2 0
955.3 950.8 970.3 1001.7 1039.6 1069.1 1091.5 1104.5 1111 1109.5
1099 1084.5 1058.1 1009.2 934.4 837.1 727.4 618.1 525.8 460.5
415.6 383.6 360.2 336.7 306.3 314.8 332.2 342.2 331.3 366.2
336.2 300.3 225.5 182.1 150.2 92.3 0
955.3 952.8 971.3 1002.7 1038.2 1071.1 1093.5 1106.5 1114 1114.5
1107 1094 1068.6 1021.7 945.4 844.6 728.9 614.6 519.8 455
413.1 381.1 357.2 331.7 302.3 311.3 328.3 338.2 326.8 363.2
336.2 273.9 218 180.1 149.7 72.3 0
